??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24300.0815 U-Handle diagonal
HELP_VARIABLE
Company
Halder
Description
EH 24300. - U-Handles diagonal
Bill of material
24300.0815 U-Handle diagonal
BESTNR
Ref. No.
24300.0815
B1
26 mm
L1
±0.25
128 mm
L2
145 mm
A
17 mm
B2
32 mm
B3
34 mm
B4
57 mm
B5
+1
18.0 mm
D
M8
H1
34 mm
H2
54 mm
R
17 mm
T
min.
12 mm
G
Weight
569 g
Embedded user actions